تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - Single pole latching relay - 10 A - 250 V~ - 50/60 Hz - 2 mod - Magnesium

Arteor™ LEGRAND

Arteor™ - Single pole latching relay - 10 A - 250 V~ - 50/60 Hz - 2 mod - Magnesium

REF. 572727 EAN. 3245065727272
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of electric connection Screw connection
Complete with socket Yes
With detachable clamps No
Rated control supply voltage AC 50 Hz 230-250 V
Rated control supply voltage AC 60 Hz 230-250 V
Voltage type for actuating AC
Drive, polarization Polarity free
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 0
Number of contacts as change-over contact 1
With forced-guided contacts No
Degree of protection (IP) IP20
Width 45 mm
Height 45 mm
Depth 32 mm
Built-in depth 32 mm
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature 5-45 °C

1 document
Instruction Use
LE01771AA.pdf pdf (0.66 Mo)
1 document
Catalogue Commercial Page
ex223001_0570.pdf pdf (0.1 Mo)