تجاوز إلى المحتوى الرئيسي
Logo print

IT medical modular permanent isolation controller 230 V - RS485

LEGRAND

IT medical modular permanent isolation controller 230 V - RS485

REF. 043501 EAN. 3414970972071
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of electric connection Screw connection
With detachable clamps No
Function For AC-current system
Supply voltage AC 50 Hz 197-253 V
Supply voltage AC 60 Hz 197-253 V
Rated operating frequency 47-63 Hz
Line capacity 0.5 µF
Response value impedance 1 10-600 kOhm
Indication of insulation value Yes
Error registration possible No
Number of contacts as normally closed contact 2
Number of contacts as normally open contact 2
Voltage type (operating voltage) AC
Width 70 mm
Height 89.5 mm
Depth 65.6 mm

4 documents
Instruction Use
LE08381AA.pdf pdf (0.61 Mo)
Technical Sheet
F02468EN-00.pdf pdf (1.13 Mo)
Technical Sheet
F02468FR-00.pdf pdf (1.01 Mo)
Technical Guide
LE08385AA.pdf pdf (1.32 Mo)
1 document
Catalogue Commercial Page
ex223001_1215.pdf pdf (0.13 Mo)
1 document
3D Autocad
043501.dwg dwg (0.1 Mo)