تجاوز إلى المحتوى الرئيسي
Logo print

Domestic cartridge fuse - cylindrical type gG 8 x 32 - 4 A - with indicator

LEGRAND

Domestic cartridge fuse - cylindrical type gG 8 x 32 - 4 A - with indicator

REF. 012404 EAN. 3245060124045
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 8 mm
Size 8x32 mm
Voltage type AC
Depth 32 mm
Rated voltage 250 V
Utilization category gG (cable protection/equipment protection)
Rated current 4 A
Type of fuse status indicator Top fuse status indicator
Rated operating frequency 50-60 Hz
Breaking capacity 20 kA
Power loss at rated current 0.6 W
Model Ceramic fuse
Operating / setting temperature -25-40 °C
Storage temperature -40-70 °C

2 documents
Technical Sheet
F00192EN-10.pdf pdf (1.54 Mo)
Technical Sheet
F00192FR-10.pdf pdf (1.54 Mo)
3 documents
Catalogue Technical Page
ex223001_0263.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0264.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0261.pdf pdf (0.1 Mo)