تجاوز إلى المحتوى الرئيسي
Logo print

Fibre optic cassette - pre-equipped with 12 pigtails and 1 LC duplex block for 12 fibres - multimode OM3

LCS³ LEGRAND

Fibre optic cassette - pre-equipped with 12 pigtails and 1 LC duplex block for 12 fibres - multimode OM3

REF. 032183 EAN. 3414971400399
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Category OM4
Connection type front side LC-Duplex
Number of connectors front side 12
Connection type backside Other
Number of connectors rear side 0
Colour Black
Crossed No
Width 110.3 mm
Height 43.7 mm
Depth 185 mm
Operating / setting temperature -10-60 °C
Storage temperature -10-60 °C

9 documents
Instruction Use
LE11988AC.pdf pdf (12.38 Mo)
Technical Sheet
S000110252EN-03.pdf pdf (3.04 Mo)
Technical Sheet
S000099493EN-05.pdf pdf (4.19 Mo)
Technical Sheet
S000110252FR-03.pdf pdf (2.96 Mo)
Technical Sheet
S000110251EN-04.pdf pdf (4.67 Mo)
Technical Sheet
S000110251FR-04.pdf pdf (4.67 Mo)
Instruction Use
LE12090AC.pdf pdf (7.89 Mo)
Technical Sheet
S000099493FR-05.pdf pdf (4.24 Mo)
Instruction Use
LE10103AE.pdf pdf (11.73 Mo)
1 document
Catalogue Commercial Page
ex223001_1001.pdf pdf (0.08 Mo)
2 documents
BIM Data
Cassettes à splicer.rfa rfa (1.06 Mo)
BIM Data
Splicing cassettes.rfa rfa (1.06 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل