تجاوز إلى المحتوى الرئيسي
Logo print

Copper bar - Flat rigid - section 50 x 5 mm - 630 to 700 A - length 1750 mm

- LEGRAND

Copper bar - Flat rigid - section 50 x 5 mm - 630 to 700 A - length 1750 mm

REF. 037440 EAN. 3245060374402
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current In 630 A
Model Flat
Length 1750 mm
Width 5 mm
Height 50 mm
Flexible No
Surface protection Untreated

2 documents
Catalogue Commercial Page
ex223001_0375.pdf pdf (0.24 Mo)
Catalogue Commercial Page
ex223001_0403.pdf pdf (0.15 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل