تجاوز إلى المحتوى الرئيسي
Logo print

Copper bar - Flat rigid - section 18 x 4 mm - 200 to 245 A - length 990 mm

- LEGRAND

Copper bar - Flat rigid - section 18 x 4 mm - 200 to 245 A - length 990 mm

REF. 037434 EAN. 3245060374341
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current In 200 A
Model Flat
Length 990 mm
Width 4 mm
Height 18 mm
Flexible No
Surface protection Untreated

2 documents
Catalogue Commercial Page
ex223001_0375.pdf pdf (0.24 Mo)
Catalogue Commercial Page
ex223001_0403.pdf pdf (0.15 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل