تجاوز إلى المحتوى الرئيسي
Logo print

Connector with 3 outgoing Terminals - 200 A

LEGRAND

Connector with 3 outgoing Terminals - 200 A

REF. 037403 EAN. 3245060374037
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current In 200 A
Model Profile
Length 29 mm
Width 11.5 mm
Height 29 mm
Flexible No
Surface protection Untreated

1 document
Catalogue Commercial Page
ex223001_0303.pdf pdf (0.1 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل