تجاوز إلى المحتوى الرئيسي
Logo print

Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm

LEGRAND

Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm

REF. 037349 EAN. 3245060373498
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current In 180 A
Model Flat
Length 991.5 mm
Width 4 mm
Height 12 mm
Flexible No
Surface protection Untreated

1 document
Catalogue Commercial Page
ex223001_0432.pdf pdf (0.08 Mo)