تجاوز إلى المحتوى الرئيسي
Logo print

Wake Up/Sleep wireless switch Valena Live with Netatmo

Valena Life Legrand

Wake Up/Sleep wireless switch Valena Live with Netatmo

REF. 752289 EAN. 3414971154698
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP40
Keyboard protection cover No
Current supply Battery
Width 86 mm
Height 86 mm
Depth 12 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK02
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Beige
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Lighting management
Connectable by Internet box Yes

4 documents
Instruction Use
LE10742_HUB_ECO.pdf pdf (0.38 Mo)
Technical Sheet
F02598EN-00.pdf pdf (0.17 Mo)
Instruction Use
LE10742AA_MA.pdf pdf (0.38 Mo)
Technical Sheet
F02598FR-00.pdf pdf (0.17 Mo)
3 documents
Agreement
Agreement
Agreement
OC / CB-FR_711913 (0.72 Mo)