تجاوز إلى المحتوى الرئيسي
Logo print

Power Distribution block - stepped for lugs 400A - 4 bars tin-coated 32x5 mm

LEGRAND

Power Distribution block - stepped for lugs 400A - 4 bars tin-coated 32x5 mm

REF. 037308 EAN. 3245060373085
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of connection clamps 23
Max. conductor cross section 70 mm²
Length 460 mm
Width 270 mm
Depth 107 mm
Mounting method Surface mounted
Extension possible No
Type of inlet Cable
Material Plastic
Halogen free Yes
Surface protection Other
Colour Grey
Degree of protection (IP) Other
With cover Yes
Cover attachment Screwed
With transparent cover Yes
Sealable No
Rated insulation voltage Ui 1000 V
Operating / setting temperature -5-40 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-Zone dust None

1 document
Instruction Use
041585-00.pdf pdf (0.9 Mo)
1 document
Catalogue Commercial Page
ex223001_0302.pdf pdf (0.11 Mo)