تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ - Switch Grid module - 1 way -10 AX - 250 V~ - SD polish stain steel

Synergy™ LEGRAND

Synergy™ - Switch Grid module - 1 way -10 AX - 250 V~ - SD polish stain steel

REF. 832606 EAN. 3414970664143
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Off switch 1-pole
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Other
With mounting plate No
Material Metal
Material quality Stainless steel
Halogen free Yes
Antimicrobial treatment No
Surface protection Metallic
Surface finishing Glossy
Colour Stainless steel
Colour of switch operator Stainless steel
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP2X
Degree of impact strength (IK) IK01
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 25.5 mm
Device height 57.5 mm
Device depth 30 mm
Built-in depth 20.5 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 4-4 mm²

1 document
Catalogue Commercial Page
ex223001_0733.pdf pdf (0.08 Mo)
2 documents
Agreement
OC / CB-CN53676 (0.33 Mo)
Agreement
OC / CB-CN53676-M1 (0.82 Mo)