تجاوز إلى المحتوى الرئيسي
Logo print

Plainplate for combined unit P17 - for 220 x 125 mm faceplates

P 17 Tempra LEGRAND

Plainplate for combined unit P17 - for 220 x 125 mm faceplates

REF. 057715 EAN. 3245060577155
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Other
Suitable for Other
Width 125 mm
Height 220 mm
Depth 25 mm
Operating / setting temperature -15-40 °C
Storage temperature -35-60 °C
Colour Grey
Halogen free Yes

2 documents
Technical Sheet
F00140EN-05.pdf pdf (1.34 Mo)
Technical Sheet
F00140FR-05.pdf pdf (1.34 Mo)
1 document
3D Autocad
057715.dwg dwg (0.09 Mo)