تجاوز إلى المحتوى الرئيسي
Logo print

Double pole indicator switch Valena In'Matic - 16 AX 250 V~

Valena Life Legrand

Double pole indicator switch Valena In'Matic - 16 AX 250 V~

REF. 752041 EAN. 3414970463203
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system 2-pole switch
Method of operation Rocker/button
Assembly arrangement Basic element
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Other
RAL-number (similar) 9013
Colour of switch operator Other
Label space/information surface No
Illumination Yes
Function lighting Illuminated (on)
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 75 mm
Device height 75 mm
Device depth 39.5 mm
Built-in depth 29.5 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 4-4 mm²

3 documents
Technical Sheet
F02082FR-01.pdf pdf (0.42 Mo)
Technical Sheet
F02082EN-01.pdf pdf (0.41 Mo)
Instruction Use
LE09162AH.pdf pdf (4.47 Mo)
2 documents
Agreement
VDE-40044639 (0.29 Mo)
Agreement
OC / CB-HU-003437 (0.65 Mo)