تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ - Key switch Grid module - 2 way - 20 AX - 250 V~ - anthracite

Synergy™ LEGRAND

Synergy™ - Key switch Grid module - 2 way - 20 AX - 250 V~ - anthracite

REF. 735516 EAN. 3245067355169
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Key
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Other
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 7016
Colour of switch operator Anthracite
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP2X
Degree of impact strength (IK) IK01
Nominal voltage 250 V
Rated current 20 A
Switching current for fluorescent lamps 20 AX
Feedback-signal contact No
Connection type Screwed terminal
Device width 25.5 mm
Device height 57.5 mm
Device depth 25.5 mm
Built-in depth 20.5 mm
Min. depth of built-in installation box 30 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 4-4 mm²

1 document
Catalogue Commercial Page
ex223001_0733.pdf pdf (0.08 Mo)
1 document
Agreement
OC / CB-CN54017-M1 (0.78 Mo)