تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ - Switch Grid module - 1 way - 10 AX - 250 V~ - anthracite

Synergy™ LEGRAND

Synergy™ - Switch Grid module - 1 way - 10 AX - 250 V~ - anthracite

REF. 735500 EAN. 3245067355008
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Off switch 1-pole
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Number of modules (module system) 1
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 7016
Colour of switch operator Anthracite
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP2X
Degree of impact strength (IK) IK01
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 25.5 mm
Device height 57.5 mm
Device depth 30 mm
Built-in depth 20.5 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 4-4 mm²

1 document
Catalogue Commercial Page
ex223001_0733.pdf pdf (0.08 Mo)
2 documents
Agreement
OC / CB-CN53676 (0.33 Mo)
Agreement
OC / CB-CN53676-M1 (0.82 Mo)