تجاوز إلى المحتوى الرئيسي
Logo print

Hour counter - IP40 - 110 to 120 V~ - 60 Hz

LEGRAND

Hour counter - IP40 - 110 to 120 V~ - 60 Hz

REF. 049554 EAN. 3245060495541
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Front mounting
Model Analogue
Count area 99999.99 h
Reset function None
Operation indication Yes
Number of digits 7
Input voltage 110-120 V
Voltage type AC
Frequency input voltage 60-60 Hz
Type of drive Mains synchronous
Width 48 mm
Height 48 mm
Built-in depth 32 mm
Front plate width 48.5 mm
Front plate height 55 mm
Diameter panel opening 55 mm
Degree of protection (IP) IP40
Depth 38 mm
Operating / setting temperature -25-80 °C

1 document
Catalogue Commercial Page
ex223001_0130.pdf pdf (0.06 Mo)