تجاوز إلى المحتوى الرئيسي
Logo print

Energy Webserver to configure, control and remotely visualize Legrand energy management offers.

- LEGRAND

Energy Webserver to configure, control and remotely visualize Legrand energy management offers.

REF. 414949 EAN. 3414971122512
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Supply voltage DC 12-12 V
Voltage type (supply voltage) DC
Supporting protocol for TCP/IP Yes
Supporting protocol for PROFIBUS No
Supporting protocol for CAN No
Supporting protocol for INTERBUS No
Supporting protocol for ASI No
Supporting protocol for KNX No
Supporting protocol for MODBUS No
Supporting protocol for Data-Highway No
Supporting protocol for DeviceNet No
Supporting protocol for SUCONET No
Supporting protocol for LON No
Supporting protocol for SERCOS No
Supporting protocol for PROFINET IO No
Supporting protocol for PROFINET CBA No
Supporting protocol for Foundation Fieldbus No
Supporting protocol for EtherNet/IP Yes
Supporting protocol for AS-Interface Safety at Work No
Supporting protocol for DeviceNet Safety No
Supporting protocol for INTERBUS-Safety No
Supporting protocol for PROFIsafe No
Supporting protocol for SafetyBUS p No
Supporting protocol for other bus systems No
Radio standard Bluetooth No
Radio standard WLAN 802.11 No
Radio standard GPRS No
Radio standard GSM No
Radio standard UMTS No
IO link master No
System accessory Yes
Degree of protection (IP) IP2X
With potential separation Yes
Fieldbus connection over separate bus coupler possible No
Rail mounting possible No
Wall mounting/direct mounting Yes
Front built-in possible No
Rack-assembly possible Yes
Suitable for safety functions Yes
SIL according to IEC 61508 None
Performance level according to EN ISO 13849-1 None
Appendant operation agent (Ex ia) No
Appendant operation agent (Ex ib) No
Explosion safety category for gas None
Explosion safety category for dust None
Width 133.4 mm
Height 104.2 mm
Depth 43.1 mm

15 documents
Instruction Use
Technical Guide
EXB20057_FR.pdf pdf (10.47 Mo)
Technical Guide
RA00161AE_T_EN.pdf pdf (0.11 Mo)
Technical Sheet
F02556FR-02.pdf pdf (0.71 Mo)
Instruction Use
Technical Sheet
F02556EN-02.pdf pdf (0.7 Mo)
Technical Guide
Instruction Use
Technical Guide
Technical Guide
EXB20058_EN.pdf pdf (10.42 Mo)
Instruction Use
LE10471AC_r2 (1).pdf pdf (1.32 Mo)
Technical Guide
RA00161AE_T_FR.pdf pdf (0.11 Mo)
2 documents
Catalogue Commercial Page
ex223001_0117.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_0518.pdf pdf (0.06 Mo)
1 document
3D Autocad
414949.dwg dwg (0.09 Mo)
1 document
You can only compare 4 products, you must remove 1 to add this one
التفاصيل