تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ - Double pole switch - Double pole + indicator - 45 A 250 V~ - 86x86 mm - White

Synergy™ LEGRAND

Synergy™ - Double pole switch - Double pole + indicator - 45 A 250 V~ - 86x86 mm - White

REF. 730023 EAN. 3245067300237
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system 2-pole switch
Method of operation Rocker/button
Assembly arrangement Basic element with full cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Duroplast
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination Yes
Function lighting Illuminated (on)
Type of lighting LED not exchangeable
Suitable for degree of protection (IP) IP2X
Degree of impact strength (IK) IK01
Nominal voltage 250 V
Rated current 45 A
Switching current for fluorescent lamps 45 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch Yes
Device width 86 mm
Device height 86 mm
Device depth 35 mm
Built-in depth 22 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 10-10 mm²

1 document
Technical Sheet
F00269EN-00.pdf pdf (0.22 Mo)
1 document
Catalogue Commercial Page
ex223001_0717.pdf pdf (0.07 Mo)
3 documents
Agreement
PEP
LGRP-00491-V01.01-EN.pdf pdf (0.56 Mo)
Agreement
ASTA-783 (0.26 Mo)