تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ - 3 pole fan switch - 10 A 250 V~ - White

Synergy™ LEGRAND

Synergy™ - 3 pole fan switch - 10 A 250 V~ - White

REF. 730009 EAN. 3245067300091
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Off switch 3x1-pole
Method of operation Rocker/button
Assembly arrangement Basic element with full cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Duroplast
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP2X
Degree of impact strength (IK) IK01
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 86 mm
Device depth 31 mm
Built-in depth 14 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

2 documents
Technical Sheet
F00286EN-00.pdf pdf (0.23 Mo)
Instruction Use
0064FV2-02.pdf pdf (0.04 Mo)
1 document
Catalogue Commercial Page
ex223001_0716.pdf pdf (0.06 Mo)