تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ - Single pole switch - 4 gang - 2 way - 10 AX 250 V~ - White

Synergy™ LEGRAND

Synergy™ - Single pole switch - 4 gang - 2 way - 10 AX 250 V~ - White

REF. 730004 EAN. 3245067300046
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with full cover plate
Push button switch No
Number of rockers 4
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Duroplast
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP2X
Degree of impact strength (IK) IK01
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 146 mm
Device height 86 mm
Device depth 25.5 mm
Built-in depth 14 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 4-4 mm²

1 document
Technical Sheet
F00223EN-03.pdf pdf (0.59 Mo)
1 document
Catalogue Commercial Page
ex223001_0716.pdf pdf (0.06 Mo)
3 documents
PEP
LGRP-2015-309-V1-EN.pdf pdf (0.62 Mo)
Agreement
ASTA-781 (0.44 Mo)
Agreement
OC / CB-FR_708093 (0.72 Mo)