تجاوز إلى المحتوى الرئيسي
Logo print

Mosaic™ - Double USB Type-C + Type-C charging sockets - 5 V - 3 A - 15 W - 2 modules - alu

Mosaic™ LEGRAND

Mosaic™ - Double USB Type-C + Type-C charging sockets - 5 V - 3 A - 15 W - 2 modules - alu

REF. 079390 EAN. 3414971003361
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Number of ports USB-A 0
Number of ports USB-C 2
Operating voltage 100-240 V
Frequency 50-60 Hz
Max. output current 3000 mA
Output voltage 5-5 V
Power consumption 0.064 W
Connection type Screwed terminal
Mounting method Flush-mounted
Colour Aluminium
Device width 45 mm
Device height 45 mm
Device depth 42 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless No
Built-in depth 33 mm
Operating / setting temperature 0-45 °C
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 100-240 V
Power Delivery No
Supply current 0.5-0.5 A
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

2 documents
Technical Sheet
F02540FR-01.pdf pdf (0.1 Mo)
Technical Sheet
F02540EN-01.pdf pdf (0.1 Mo)
1 document
Catalogue Commercial Page
ex223001_1184.pdf pdf (0.14 Mo)
2 documents
BIM Data
BIM Data
You can only compare 4 products, you must remove 1 to add this one
التفاصيل