تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - 2-way switch - with indicator - 20 AX 250 V~ - round - 1 left mod - magn

Arteor™ LEGRAND

Arteor™ - 2-way switch - with indicator - 20 AX 250 V~ - round - 1 left mod - magn

REF. 573126 EAN. 3245065731262
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 1
Push button switch No
Number of rockers 1
Mounting method Module frame
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Grey
Colour of switch operator Grey
Label space/information surface No
Illumination Optional
Function lighting Illuminated (on)
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 20 A
Switching current for fluorescent lamps 20 AX
Feedback-signal contact No
Connection type Screwed terminal
Device width 22.5 mm
Device height 45 mm
Device depth 42.2 mm
Built-in depth 28.5 mm
Min. depth of built-in installation box 30 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 6-6 mm²

1 document
Technical Sheet
F00916EN-01.pdf pdf (0.39 Mo)
1 document
Catalogue Commercial Page
ex223001_0560.pdf pdf (0.11 Mo)
1 document
Agreement