تجاوز إلى المحتوى الرئيسي
Logo print

Universal DLP-S trunking 190x50mm, 2 compartments, with 2 rigid covers of width 75mm

DLP-S LEGRAND

Universal DLP-S trunking 190x50mm, 2 compartments, with 2 rigid covers of width 75mm

REF. 638050 EAN. 3245066380506
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 190 mm
Depth 50 mm
Length 2000 mm
Number of covers 2
Covers supplied with the product Yes
Cover width 1 75 mm
Cover width 2 75 mm
Symmetric Yes
Construction type rectangular Yes
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Colour White
Construction rear wall (inner side) Perforated
With protective foil Yes
Number of plug-in partitions 2
With duct connector No
Bottom perforation Yes
Mounting method cover Inner lying
With cable fixing clip No
Useful cross section 8034 mm²
Degree of protection (IP) IP40
Degree of impact strength (IK) IK07
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C

2 documents
Technical Sheet
F01198FR-07.pdf pdf (3.26 Mo)
Technical Sheet
F01198EN-08.pdf pdf (3.25 Mo)
2 documents
Catalogue Technical Page
ex223001_1088.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_1087.pdf pdf (0.1 Mo)
1 document
PEP
LGRP-01519-V01.01-EN.pdf pdf (0.59 Mo)