تجاوز إلى المحتوى الرئيسي
Logo print

Snap-on trunking 3 compartments grey 50x180mm, length 2m

DLP LEGRAND

Snap-on trunking 3 compartments grey 50x180mm, length 2m

REF. 075804 EAN. 3414970003782
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 180 mm
Depth 50 mm
Length 2000 mm
Number of covers 3
Covers supplied with the product Yes
Cover width 1 45 mm
Cover width 2 45 mm
Cover width 3 45 mm
Symmetric Yes
Construction type rectangular Yes
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Colour Grey
RAL-number 7035
Construction rear wall (inner side) Perforated
With protective foil Yes
Number of plug-in partitions 3
With duct connector No
Bottom perforation Yes
Mounting method cover Inner lying
With cable fixing clip No
Useful cross section 6834 mm²
Degree of protection (IP) IP40
Degree of impact strength (IK) IK07
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C

2 documents
Technical Sheet
F01806EN-03.pdf pdf (0.64 Mo)
Instruction Use
LE01019AB.pdf pdf (0.39 Mo)
2 documents
Catalogue Technical Page
ex223001_1066-1067.pdf pdf (0.17 Mo)
Catalogue Commercial Page
ex223001_1063.pdf pdf (0.08 Mo)