تجاوز إلى المحتوى الرئيسي
Logo print

Universal Aluminium trunking 2 compartments 65x150mm

DLP LEGRAND

Universal Aluminium trunking 2 compartments 65x150mm

REF. 011103 EAN. 3245060111038
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 150 mm
Depth 65 mm
Length 2000 mm
Number of covers 1
Covers supplied with the product No
Cover width 1 130 mm
Symmetric Yes
Construction type rectangular Yes
Material Aluminium
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Anodised
Colour Aluminium
Construction rear wall (inner side) Perforated
With protective foil Yes
Number of plug-in partitions 3
With duct connector No
Bottom perforation Yes
Mounting method cover Spanned
With cable fixing clip No
Useful cross section 8200 mm²
Degree of protection (IP) IP40
Degree of impact strength (IK) IK07
Operating / setting temperature 15-60 °C
Storage temperature -25-60 °C

2 documents
Technical Sheet
F00639FR-04.pdf pdf (0.95 Mo)
Technical Sheet
F00639EN-04.pdf pdf (0.91 Mo)
2 documents
Catalogue Technical Page
ex223001_1095.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_1093.pdf pdf (0.09 Mo)
1 document
PEP
LGRP-2014-040-V1-EN.pdf pdf (1.34 Mo)