تجاوز إلى المحتوى الرئيسي
Logo print

Manual call point for fire detection/alarm system -conventional -2 NO/NC -5 A -24 V= -RAL 3000

LEGRAND

Manual call point for fire detection/alarm system -conventional -2 NO/NC -5 A -24 V= -RAL 3000

REF. 138068 EAN. 3414970520517
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of messaging Fire brigade alarm (red)
Height 90 mm
Width 90 mm
Depth 57 mm
Radio system No
With glass disc No
With paper cover No
Colour Red
Material Plastic
Degree of protection (IP) IP30
VdS accepted No
Degree of impact strength (IK) IK07
Operating / setting temperature -10-55 °C
Storage temperature 0-55 °C
Mounting method Surface mounted/recessed mounted
Contains Batteries and/or Accumulator No

1 document
Instruction Use
LE07336AB.pdf pdf (2.11 Mo)
1 document
Catalogue Commercial Page
ex223001_0919.pdf pdf (0.07 Mo)
1 document
PEP
LGRP-00302-V01.01-EN.pdf pdf (0.61 Mo)