تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - Hotel bedroom call indicator - internal control unit - 2 round modules - White

Arteor™ LEGRAND

Arteor™ - Hotel bedroom call indicator - internal control unit - 2 round modules - White

REF. 572074 EAN. 3245065720747
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Other
Method of operation Rocker/button
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 2
Push button switch No
Number of rockers 2
Mounting method Module frame
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination Yes
Function lighting Illuminated (on)
Type of lighting LED not exchangeable
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 45 mm
Device height 45 mm
Device depth 36.5 mm
Built-in depth 22.5 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

2 documents
Instruction Use
LE01561AB.pdf pdf (1.44 Mo)
Technical Sheet
1 document
Catalogue Commercial Page
ex223001_0592.pdf pdf (0.11 Mo)
1 document
Agreement