تجاوز إلى المحتوى الرئيسي
Logo print

2 compartments Universal column. Aluminium body and cover. 3,9m to 5,1m. Aluminium finish

LEGRAND

2 compartments Universal column. Aluminium body and cover. 3,9m to 5,1m. Aluminium finish

REF. 653133 EAN. 3414971195455
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Pillar shape Square
Model Double-sided
Prewired No
Adjustable Yes
Height levelling 1280 mm
Column height 4020-5300 mm
Number of usable covers 2
Cover width 80 mm
Type of fastening Screwing
Place variable No
Suitable for ceiling mounting Yes
Suitable for floor mounting Yes
Cable entry Top/bottom
Through-going profile No
Material installation column Aluminium
Material quality installation column Other
Material installation column halogen free Yes
Surface protection column Other
Colour column White
RAL-number column 9003
Material cover Aluminium
Material quality cover Other
Material cover halogen free Yes
Cover surface Other
Colour top cover White
RAL-number cover 9003
Number of partitions 1
Useful cross section 12340 mm²

3 documents
Technical Sheet
F02653EN_07.pdf pdf (5.24 Mo)
Technical Sheet
F02787FR_05.pdf pdf (3.97 Mo)
Instruction Use
LE10477AA-02.pdf pdf (2.77 Mo)
1 document
Catalogue Commercial Page
ex223001_1131.pdf pdf (0.18 Mo)
26 documents
BIM Data
BIM Data
BIM Data
3D Autocad
3D_LG-653133.stp ifc (21.34 Mo)
BIM Data
BIM Data
1 document
PEP
LGRP-01503-V01.01-EN.pdf pdf (0.62 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل