تجاوز إلى المحتوى الرئيسي
Logo print

1 compartment Universal mini-column. Black finish. 0,30m

LEGRAND

1 compartment Universal mini-column. Black finish. 0,30m

REF. 653102 EAN. 3414971195264
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Pillar shape Rectangular
Model Single-sided
Prewired No
Adjustable Yes
Height levelling 0 mm
Column height 300-300 mm
Number of usable covers 1
Cover width 80 mm
Type of fastening Screwing
Place variable No
Suitable for ceiling mounting No
Suitable for floor mounting Yes
Cable entry Atop
Through-going profile Yes
Material installation column Aluminium
Material quality installation column Other
Material installation column halogen free Yes
Surface protection column Other
Colour column Black
RAL-number column 9005
Material cover Aluminium
Material quality cover Other
Material cover halogen free Yes
Cover surface Other
Colour top cover Black
RAL-number cover 9005
Number of partitions 0
Useful cross section 6900 mm²

3 documents
Technical Sheet
F02652EN_07.pdf pdf (5.51 Mo)
Instruction Use
LE10478AA-02.pdf pdf (2.59 Mo)
Technical Sheet
F02786FR_06.pdf pdf (3.74 Mo)
1 document
Catalogue Commercial Page
ex223001_1131.pdf pdf (0.18 Mo)
26 documents
BIM Data
BIM Data
3D Autocad
3D_LG-653102.stp ifc (12.96 Mo)
BIM Data
BIM Data
BIM Data
1 document
PEP
LGRP-01503-V01.01-EN.pdf pdf (0.62 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل