تجاوز إلى المحتوى الرئيسي
Logo print

1 compartment, 2 sides Snap-on mini-columns. Aluminium. 0,68m

LEGRAND

1 compartment, 2 sides Snap-on mini-columns. Aluminium. 0,68m

REF. 653004 EAN. 3414971194625
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Pillar shape Square
Model Double-sided
Prewired No
Adjustable No
Height levelling 0 mm
Column height 680-680 mm
Number of usable covers 2
Cover width 45 mm
Type of fastening Screwing
Place variable No
Suitable for ceiling mounting No
Suitable for floor mounting Yes
Cable entry Bottom
Through-going profile Yes
Material installation column Aluminium
Material quality installation column Other
Material installation column halogen free Yes
Surface protection column Anodised
Colour column Other
Material cover Aluminium
Material quality cover Other
Material cover halogen free No
Cover surface Untreated
Colour top cover Other
Number of partitions 0
Useful cross section 2880 mm²

2 documents
Instruction Use
LE10475AA-02.pdf pdf (2.81 Mo)
Technical Sheet
F02559EN_08.pdf pdf (5.61 Mo)
2 documents
Catalogue Commercial Page
ex223001_1127.pdf pdf (0.16 Mo)
Catalogue Technical Page
ex223001_1130.pdf pdf (0.21 Mo)
1 document
PEP
LGRP-01503-V01.01-EN.pdf pdf (0.62 Mo)