Emergency shutdown control device - 1 NO/NC - 5 A - 24 V= - RAL 9003
LEGRAND
Emergency shutdown control device - 1 NO/NC - 5 A - 24 V= - RAL 9003
REF. 138071
EAN.
3414970520555
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of messaging | Other |
---|---|
Height | 90 mm |
Width | 90 mm |
Depth | 57 mm |
Radio system | No |
With glass disc | No |
With paper cover | No |
Colour | White |
Material | Plastic |
---|---|
Degree of protection (IP) | IP30 |
VdS accepted | No |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-55 °C |
Storage temperature | 0-55 °C |
Mounting method | Surface mounted/recessed mounted |
Contains Batteries and/or Accumulator | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION