تجاوز إلى المحتوى الرئيسي
Logo print

Time delay relay - flashing - 8 A - 250 V~ - Lexic

LEGRAND

Time delay relay - flashing - 8 A - 250 V~ - Lexic

REF. 004742 EAN. 4010957047429
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of excitation Analogue with single function
Function Timer starting with impulse
1st interval unit Seconds/hours
1st interval 0.1-360000
Mounting method DIN rail
Width in number of modular spacings 1
Built-in height 70 mm
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of changeover switches 1
Control voltage 1 12-230 V
Type of control voltage 1 AC/DC
Frequency control voltage 1 50-60 Hz
Supply voltage 250-250 V
Voltage type (supply voltage) AC
Nominal switching current at 250 V AC 8 A

1 document
Instruction Use
291807-08.pdf pdf (0.68 Mo)
1 document
Catalogue Commercial Page
ex223001_0109.pdf pdf (0.07 Mo)
1 document
3D Autocad
004742.dwg dwg (0.1 Mo)