تجاوز إلى المحتوى الرئيسي
Logo print

Flat angle for DLP universal trunking 1 or 2 compartments 50x195mm

DLP LEGRAND

Flat angle for DLP universal trunking 1 or 2 compartments 50x195mm

REF. 010792 EAN. 3245060107925
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 195 mm
Depth 50 mm
Number of covers 0
Direction Rising/descending
Symmetric Yes
Model Base unit and cover
Angle 90-90 °
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
With duct connector No
Bottom perforation No
Mounting method cover Spanned
With cable fixing clip No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK07
Operating / setting temperature -5-60 °C
Height 55 mm
Storage temperature -25-60 °C

3 documents
Technical Sheet
F00885EN-04.pdf pdf (1.66 Mo)
Technical Sheet
F00885FR-03.pdf pdf (1.99 Mo)
Instruction Use
104870319_00.pdf pdf (0.26 Mo)
2 documents
Catalogue Commercial Page
ex223001_1073.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_1074-1075.pdf pdf (0.12 Mo)
2 documents
BIM Data
BIM Data
3 documents
Agreement
NF 004-601796A (0.42 Mo)
PEP
LGRP-01605-V02.01-FR.pdf pdf (0.71 Mo)
PEP
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل