تجاوز إلى المحتوى الرئيسي
Logo print

Variable internal angle for DLP universal trunking 3 compartments 50x170mm or 50x220mm

DLP LEGRAND

Variable internal angle for DLP universal trunking 3 compartments 50x170mm or 50x220mm

REF. 010650 EAN. 3245060106508
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 120 mm
Depth 50 mm
Shape Symmetric
Number of covers 0
Cover width 1 0 mm
Cover width 2 0 mm
Cover width 3 0 mm
Model Base unit
Angle 80-100 °
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
With duct connector No
Bottom perforation No
Mounting method cover Inner lying
With cable fixing clip No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK07
Operating / setting temperature -5-60 °C
Height 116 mm
Storage temperature -25-60 °C

2 documents
Technical Sheet
F00885EN-04.pdf pdf (1.66 Mo)
Technical Sheet
F00885FR-03.pdf pdf (1.99 Mo)
2 documents
Catalogue Commercial Page
ex223001_1071.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_1074-1075.pdf pdf (0.12 Mo)
3 documents
BIM Data
BIM Data
BIM Data
3 documents
Agreement
NF 004-601796A (0.42 Mo)
PEP
LGRP-01605-V02.01-FR.pdf pdf (0.71 Mo)
PEP
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)