تجاوز إلى المحتوى الرئيسي
Logo print
title

Server cabinet 19" with airflow management and perforated doors 47U 800x1200mm supplied without side panels

Nexpand Legrand

Server cabinet 19" with airflow management and perforated doors 47U 800x1200mm supplied without side panels

REF. 446456 EAN. 3414972524346

The 19" server cabinet has a 80% perforated front door and 80% perforated double rear door. Supplied with an airflow management package keeping the loss of air to a minimum. Supplied with a sidekirt with cut out and blind panels

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting level Front and rear
Type of profile rail Crank
Number of doors 2
Type of ventilation Passive
Width 800 mm
Height 2200 mm
Depth 1200 mm
Modular spacing 482.6 mm (19 inch)
Number of height units 47
Max. load capacity 1500 kg
With roof plate Yes
With earthing Yes
With front door Yes
Material front door Steel
Front door locking system Two-point
With rear door Yes
Material rear door Steel
Rear door locking system Two-point
With glazed door No
With sidewall No
With base No
With vertical cable management No
Material Aluminium
Surface finishing Powder coating
Colour Black
Model With permanent frame
RAL-number 9005
Demountable Yes
Degree of protection (IP) IP20
Degree of protection (NEMA) Other
Degree of impact strength (IK) IK07
Operating / setting temperature -10-55 °C
Storage temperature -20-55 °C
Cold aisle containment Yes
Type of cabinet Server
Front door Single
Back door Double
Lock type Combination lock

1 document
Technical Sheet