تجاوز إلى المحتوى الرئيسي
Logo print

Flat junction for DLP universal trunking (for tap-off to a 50mm wide profile)

DLP LEGRAND

Flat junction for DLP universal trunking (for tap-off to a 50mm wide profile)

REF. 010732 EAN. 3245060107321
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 55 mm
Width branch 105 mm
Number of covers 0
Symmetric Yes
Model Other
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
With duct connector No
Bottom perforation No
Mounting method cover Spanned
With cable fixing clip No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK07
Operating / setting temperature -5-60 °C
Height 65 mm
Depth 50 mm
Storage temperature -25-60 °C

3 documents
Technical Sheet
F00885EN-04.pdf pdf (1.66 Mo)
Instruction Use
104870252_00.pdf pdf (0.39 Mo)
Technical Sheet
F00885FR-03.pdf pdf (1.99 Mo)
1 document
Catalogue Commercial Page
ex223001_1078.pdf pdf (0.15 Mo)
3 documents
BIM Data
BIM Data
BIM Data
3 documents
PEP
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)
Agreement
NF 004-601796A (0.42 Mo)
PEP
LGRP-01605-V02.01-FR.pdf pdf (0.71 Mo)