تجاوز إلى المحتوى الرئيسي
Logo print

EMDX³ with Netatmo CONNECTED ENERGY METER 100-240V~ 50/60Hz supplied with a single-phase 80A closed current transformer

EMDX³ with Netatmo Legrand

EMDX³ with Netatmo CONNECTED ENERGY METER 100-240V~ 50/60Hz supplied with a single-phase 80A closed current transformer

REF. 412015 EAN. 3414971510180
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems None
Radio frequent bidirectional Yes
Model Energy meter
Connection type Direct , Cable
Reactive power No
Approved according to PTB No
S0 impulse interface None
Tariff switch No
Accuracy class 1
Width 17.7 mm
Height 101.9 mm
Depth 67.2 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature 5-45 °C
Storage temperature -40-70 °C
Voltage type AC
Nominal voltage 100-240 V
Frequency 50-60 Hz
Terminal marking indication Yes
Halogen free Yes
Terminals capacity 0.75-2.5 mm²
Label space/information surface Yes
Fitted with USB plug No
Mounting method DIN rail
Addressable No
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download Google Play Store , App Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol No
Connectable by Internet box No
Compatible voice assistants Amazon Alexa , Apple Siri , Google Assistant
Application name Home + Control
Product use function Energy measurement and metering

4 documents
Technical Sheet
Instruction Use
LE12267AH_1_FR.pdf pdf (1.83 Mo)
Instruction Use
LE12267AH_EN.pdf pdf (1.83 Mo)
1 document
Catalogue Commercial Page
ex223001_0112.pdf pdf (0.1 Mo)
4 documents
Agreement
OC / CB-FR_715847 (0.31 Mo)
Agreement
Agreement
NF-NF208_1030 (0.54 Mo)
Agreement