تجاوز إلى المحتوى الرئيسي
Logo print

CX3 with Netatmo CONNECTED DRY CONTACT with maintained contacts 100 - 240V~ supplied with a single-phase 80A closed coil

CX3 with Netatmo LEGRAND

CX3 with Netatmo CONNECTED DRY CONTACT with maintained contacts 100 - 240V~ supplied with a single-phase 80A closed coil

REF. 412173 EAN. 3414972422994
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Supply voltage AC 50 Hz 100-240 V
Supply voltage AC 60 Hz 100-240 V
Voltage type (supply voltage) AC
Number of digital inputs 1
Number of digital outputs 1
Digital inputs configurable No
Digital outputs configurable No
Input current at signal 1 0.5 mA
Permitted voltage at input 0-240 V
Type of voltage (input voltage) AC
Type of digital output Relay
Permitted voltage at output 5-250 V
Type of output voltage AC/DC
Short-circuit protection, outputs available No
Number of HW-interfaces industrial Ethernet 0
Number of interfaces PROFINET 0
Number of HW-interfaces RS-232 0
Number of HW-interfaces RS-422 0
Number of HW-interfaces RS-485 0
Number of HW-interfaces serial TTY 0
Number of HW-interfaces parallel 0
Number of HW-interfaces Wireless 1
Number of HW-interfaces USB 0
Number of HW-interfaces other 0
With optical interface No
Supporting protocol for TCP/IP No
Supporting protocol for PROFIBUS No
Supporting protocol for CAN No
Supporting protocol for INTERBUS No
Supporting protocol for ASI No
Supporting protocol for KNX No
Supporting protocol for MODBUS No
Supporting protocol for Data-Highway No
Supporting protocol for DeviceNet No
Supporting protocol for SUCONET No
Supporting protocol for LON No
Supporting protocol for PROFINET IO No
Supporting protocol for PROFINET CBA No
Supporting protocol for SERCOS No
Supporting protocol for Foundation Fieldbus No
Supporting protocol for EtherNet/IP No
Supporting protocol for AS-Interface Safety at Work No
Supporting protocol for DeviceNet Safety No
Supporting protocol for INTERBUS-Safety No
Supporting protocol for PROFIsafe No
Supporting protocol for SafetyBUS p No
Supporting protocol for other bus systems No
Radio standard Bluetooth No
Radio standard WLAN 802.11 No
Radio standard GPRS No
Radio standard GSM No
Radio standard UMTS No
IO link master No
System accessory No
Degree of protection (IP) IP3X
Type of electric connection Screw connection
Time delay at signal change 200-300 ms
Fieldbus connection over separate bus coupler possible No
Rail mounting possible Yes
Wall mounting/direct mounting No
Front built-in possible No
Rack-assembly possible No
Suitable for safety functions No
SIL according to IEC 61508 None
Performance level according to EN ISO 13849-1 None
Appendant operation agent (Ex ia) No
Appendant operation agent (Ex ib) No
Explosion safety category for gas None
Explosion safety category for dust None
Width 17.8 mm
Height 95.9 mm
Depth 71 mm