تجاوز إلى المحتوى الرئيسي
Logo print

Full assembled DLP Trunking, 1 compartment, cover 85mm, 35x105mm. White

DLP LEGRAND

Full assembled DLP Trunking, 1 compartment, cover 85mm, 35x105mm. White

REF. 010463 EAN. 3245060104634
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 105 mm
Depth 35 mm
Length 2000 mm
Number of covers 1
Covers supplied with the product Yes
Cover width 1 85 mm
Symmetric Yes
Construction type rectangular Yes
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
Construction rear wall (inner side) Perforated
With protective foil Yes
Number of plug-in partitions 0
With duct connector No
Bottom perforation Yes
Mounting method cover Spanned
With cable fixing clip No
Useful cross section 2650 mm²
Degree of protection (IP) IP40
Degree of impact strength (IK) IK07
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C

2 documents
Technical Sheet
F00885EN-04.pdf pdf (1.66 Mo)
Technical Sheet
F00885FR-03.pdf pdf (1.99 Mo)
2 documents
Catalogue Commercial Page
ex223001_1072.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_1074-1075.pdf pdf (0.12 Mo)
3 documents
BIM Data
BIM Data
BIM Data
3 documents
PEP
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)
Agreement
NF 004-601796A (0.42 Mo)
PEP
LGRP-01605-V02.01-FR.pdf pdf (0.71 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل