تجاوز إلى المحتوى الرئيسي
Logo print

Vertical kit allows to join together 2 compact mini-columns

LEGRAND

Vertical kit allows to join together 2 compact mini-columns

REF. 653203 EAN. 3414972521550
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Mounting angle bracket
Accessory Yes
Spare part No
Material Plastic
Material quality Other
Surface protection Untreated
Halogen free Yes
Colour Grey
RAL-number 7035

1 document
Technical Sheet
F04150EN-00.pdf pdf (1.2 Mo)
1 document
Catalogue Commercial Page
ex223001_1125.pdf pdf (0.06 Mo)