Horizontal kit allows to join together 2 compact mini-columns
LEGRAND
Horizontal kit allows to join together 2 compact mini-columns
REF. 653202
EAN.
3414972521543
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting angle bracket |
---|---|
Accessory | Yes |
Spare part | No |
Material | Plastic |
Material quality | Other |
Surface protection | Untreated |
---|---|
Halogen free | Yes |
Colour | Grey |
RAL-number | 7035 |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION