تجاوز إلى المحتوى الرئيسي
Logo print
title

Trip-free switches DPX3-I 160 HP,4 poles, with rated current of 160A and no protection

DPX³-I 160HP LEGRAND

Trip-free switches DPX3-I 160 HP,4 poles, with rated current of 160A and no protection

REF. 423189 EAN. 3414972402361
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 160 A
Rated voltage 220-690 V
Device construction Complete device in housing
Integrated earth fault protection No
Type of electrical connection of main circuit Bolt connection
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as change-over contact 2
With switched-off indicator Yes
With integrated under voltage release No
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit No
Motor drive integrated No
Motor drive optional No
Degree of protection (IP) IP30
Width 100 mm
Height 135 mm
Depth 86 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -25-70 °C
Storage temperature -20-70 °C
Voltage type AC
Frequency 50-60 Hz
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity 2.5-50 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
Contains Batteries and/or Accumulator Yes

1 document
Instruction Use
LE11441AC.pdf pdf (1.01 Mo)
6 documents
Catalogue Commercial Page
ex223001_0186.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0192.pdf pdf (0.19 Mo)
Catalogue Technical Page
ex223001_0190.pdf pdf (0.16 Mo)
Catalogue Technical Page
ex223001_0194-0195.pdf pdf (0.48 Mo)
Catalogue Technical Page
ex223001_0196-0197.pdf pdf (0.52 Mo)
Catalogue Technical Page
ex223001_0188.pdf pdf (0.11 Mo)