تجاوز إلى المحتوى الرئيسي
Logo print

Neutre externe DMX³ 2500 4000 mpx.10

DMX³ 2500 4000 LEGRAND

Neutre externe DMX³ 2500 4000 mpx.10

REF. 028198 EAN. 3414972327251
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Neutral terminal
Accessory Yes
Spare part No
Width 133 mm
Height 212 mm
Depth 110 mm
Operating / setting temperature -25-70 °C
Storage temperature -25-85 °C
Colour Multi-coloured
Halogen free Yes

1 document
Instruction Use
LE13484AA.pdf pdf (13.35 Mo)
2 documents
Catalogue Commercial Page
ex223001_0217.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0204.pdf pdf (0.09 Mo)