تجاوز إلى المحتوى الرئيسي
Logo print

External neutral DMX³ 6300 mpx.10

DMX³ 6300 LEGRAND

External neutral DMX³ 6300 mpx.10

REF. 028197 EAN. 3414972327220
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Neutral terminal
Accessory Yes
Spare part No
Width 267 mm
Height 212 mm
Depth 110 mm
Operating / setting temperature -25-70 °C
Storage temperature -25-85 °C
Colour Multi-coloured
Halogen free Yes

1 document
Instruction Use
LE13484AA.pdf pdf (13.35 Mo)
1 document
Catalogue Commercial Page
ex223001_0217.pdf pdf (0.09 Mo)