تجاوز إلى المحتوى الرئيسي
Logo print

SPX-D 3P 400 A NH02

LEGRAND

SPX-D 3P 400 A NH02

REF. 605102 EAN. 3245066051024
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 3
Number of knife blade fuse holders 3
Number of fuse switch disconnectors 0
Concurrently switching neutral conductor No
Rated current 400 A
Mounting method Mounting plate
Construction size Other
With cover Yes
Height 246 mm
Width 274 mm
Depth 214 mm

2 documents
Instruction Use
LE02204AA.pdf pdf (0.28 Mo)
Technical Sheet
F00895EN-00.pdf pdf (3.13 Mo)
1 document
3D Autocad
605102.dwg dwg (0.2 Mo)