تجاوز إلى المحتوى الرئيسي
Logo print

Connected load shedder with Netatmo

EMDX³ with Netatmo LEGRAND

Connected load shedder with Netatmo

REF. 412172 EAN. 3414972405874
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems None
Radio frequent bidirectional Yes
Model Energy meter
Connection type Direct , Cable
Reactive power No
Approved according to PTB No
S0 impulse interface None
Tariff switch No
Accuracy class 1
Width 17.5 mm
Height 86 mm
Depth 68 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP41
Operating / setting temperature 0-55 °C
Storage temperature -40-70 °C
Voltage type AC
Nominal voltage 100-250 V
Frequency 50-60 Hz
Terminal marking indication Yes
Halogen free Yes
Terminals capacity 1.5-3 mm²
Label space/information surface Yes
Fitted with USB plug No
Mounting method DIN rail
Addressable No
Contains Batteries and/or Accumulator No
Connected object Yes
Application store for download Google Play Store
Programmable Yes
Interoperable connection Protocol No
Connectable by Internet box No
Application name Home + Control

4 documents
Instruction Use
LE12747AB_1_FR.pdf pdf (1.99 Mo)
Technical Sheet
Instruction Use
LE12747AB_EN.pdf pdf (1.99 Mo)
Technical Sheet
1 document
Agreement