تجاوز إلى المحتوى الرئيسي
Logo print

Mosaic™ - Key push-button - 2-position -to be equipped with key barrel -2 mod -white

Mosaic™ LEGRAND

Mosaic™ - Key push-button - 2-position -to be equipped with key barrel -2 mod -white

REF. 077075 EAN. 3245060770754
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Key
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 2
Push button switch No
Number of rockers 1
Mounting method Module frame
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP41
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 45 mm
Device height 45 mm
Device depth 66 mm
Built-in depth 46 mm
Min. depth of built-in installation box 50 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

3 documents
Instruction Use
LE09239AA.pdf pdf (0.36 Mo)
Technical Sheet
F00439EN-05.pdf pdf (0.16 Mo)
Technical Sheet
F00439FR-05.pdf pdf (0.16 Mo)
1 document
Catalogue Commercial Page
ex223001_1181.pdf pdf (0.09 Mo)
2 documents
BIM Data
BIM Data
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل