تجاوز إلى المحتوى الرئيسي
Logo print

Heavy load adaptor for floor boxes up to 10KN Ref. 089688-089685-089686

Mosaic™ LEGRAND

Heavy load adaptor for floor boxes up to 10KN Ref. 089688-089685-089686

REF. 089684 EAN. 3245060896843
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 382 mm
Length 382 mm
Mounting opening Square
Cover mounting opening Yes
Floor maintenance Dry
Material thickness 2 mm
Material Steel

4 documents
Technical Sheet
F00838FR-06.pdf pdf (1.08 Mo)
Technical Sheet
F00838EN-06.pdf pdf (1.05 Mo)
Technical Sheet
F00839EN-05.pdf pdf (0.89 Mo)
Technical Sheet
F00839FR-05.pdf pdf (0.93 Mo)
1 document
Catalogue Commercial Page
ex223001_1164.pdf pdf (0.11 Mo)
2 documents