تجاوز إلى المحتوى الرئيسي
Logo print
title

Plate 2 gang BS 13A SP switched + USB 27W graphite

LEGRAND

Plate 2 gang BS 13A SP switched + USB 27W graphite

REF. 575440 EAN. 3414972564328
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting direction Horizontal
Number of units horizontal 2
Number of units vertical 0
Number of modules horizontal (module system) 3
Number of modules vertical (module system) 0
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Other
Surface finishing Glossy
Colour Black
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Width 86 mm
Height 7.7 mm
Depth 7.7 mm
Built-in width 86 mm
Built-in height 7.7 mm
Operating / setting temperature -5-50 °C
Storage temperature -5-50 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

1 document
Catalogue Commercial Page
ex223001_0572.pdf pdf (0.12 Mo)