تجاوز إلى المحتوى الرئيسي
Logo print

Mosaic™ - Universal dimmer with neutral 3 wires 150W black

Mosaic™ LEGRAND

Mosaic™ - Universal dimmer with neutral 3 wires 150W black

REF. 079108LA EAN. 3414972446549

This universal light dimmer supports all "Dimmable" type bulbs on the market, LEDs, Halogens, Fluocompact, etc. It allows you to create a luminous atmosphere while reducing your energy consumption.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Method of operation Push button
Number of modules (module system) 2
App control via Bluetooth No
Dimming phase cut-on Yes
Dimming phase cut-off Yes
Serial dimmer No
Type of load Universal and LED Retrofit
Substation input Yes
Light value memory Yes
Applicable with button Yes
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Min. brightness controllable Yes
Mounting method Flush-mounted
Type of fastening Snapper mounting
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Glossy
Colour Black
Transparent No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 110-240 V
Frequency 50-60 Hz
Control voltage 110-240 V
Nominal power resistive load 0-150 W
Nominal power inductive load 0-150 VA
Nominal power capacitive load 0-150 VA
Max. switching power LED 150 W
Power consumption 0.7 W
Connection type Screwed terminal
Cable section 1.5-2.5 mm²
Device width 45 mm
Device height 45 mm
Device depth 45 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 33 mm
Operating / setting temperature 5-35 °C
Storage temperature 0-45 °C
Voltage type AC
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Antimicrobial treatment No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid

3 documents
Technical Sheet
F03676EN-02.pdf pdf (1.17 Mo)
Instruction Use
LE13991AB.pdf pdf (2.16 Mo)
Technical Sheet
F03676FR-02.pdf pdf (1.18 Mo)
2 documents
BIM Data
BIM Data